Product  TI401Ex

M8 × 1/Ø 8 mm Round Connector

Ø 8/M8 × 1 mm Built-in Connector, Screw-/Snap-on Type

Order number: 6934780
    • Robust and pre-assembled flange connector
    • 4-pin
    • Potted, protection class IP67
    • GOST-R-approved
    • RoHS-compliant
    • Solder contact
#

Technical Data

Product type M8 × 1/Ø 8 mm Round Connector

Select Country

Turck worldwide

to top